IESNA:LM-63-2002
[TEST]P1505432
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-97)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-WHGL-PS (3000K_L32_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]28177
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 199.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
19363.5 19321.8 19274.2 19125.2 18864.1 18527.5 18016.2 17312.2 16472.2 15509.1
14378.2 13074.5 11728.1 10427.4 9201.2 8127.9 7228.3 6441.9 5714.1 5573.1
4909.9 4051 3156.4 2187.4 1435.7 1154.7 909.5 701 567.9 505.4
461.7 416 350.5 272.1 183.7 91.3 0
